FB Series - Low Temperature Ball Valves, Body Material: 316 SS, Seat Material: PEEK, 1/2 in. FNPT x 1/2 in. FNPT, Orifice: 0.472
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A FNPT

Connection 1 - Size

N/A 1/2-14 in

Connection 2 - Type

N/A FNPT

Connection 2 - Size

N/A 1/2-14 in

Brand Series

N/A LFB Series

Shape

N/A 2-way

Cv

N/A 13.8

Handle Color

N/A Black

O-ring Material

N/A Nitrile Buna Rubber

Seat Material

N/A PEEK

Production Category

N/A 1

End Connection Type

N/A Female National Pipe Thread

End Connections

N/A FNPT x FNPT

Description Text

N/A Low Temperature Multipurpose Ball Valve

Dimensions

A

N/A 4.00 in

D

N/A 0.75 in

E

N/A 0.70 in

F

N/A 3.02 in

G

N/A 3/8 in

H

N/A 1 1/2 in

B

N/A 2.00 in

J

N/A 2.59 in

W

N/A 1.50 in