FB Series - Low Temperature Ball Valves, Body Material: 316 SS, Seat Material: PEEK, 1/4 in. Female ISO x 1/4 in. Female ISO, Orifice: 0.25
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Female BSPT

Connection 1 - Size

N/A 1/4-19 in

Connection 2 - Type

N/A Female BSPT

Connection 2 - Size

N/A 1/4-19 in

Brand Series

N/A LFB Series

Shape

N/A 2-way

Handle Color

N/A Green

O-ring Material

N/A Nitrile Buna Rubber

Seat Material

N/A PEEK

Production Category

N/A 4

End Connection Type

N/A Female British Standard Pipe Tapered

End Connections

N/A FEMALE BSPT x FEMALE BSPT

Description Text

N/A Low Temperature Multipurpose Ball Valve

Dimensions

A

N/A 2.91 in

D

N/A 0.44 in

E

N/A 0.44 in

F

N/A 1.43 in

G

N/A 3/16 in

H

N/A 25/32 in

B

N/A 1.46 in

J

N/A 1.53 in

W

N/A 1.00 in