FB Series - Multipurpose Ball Valves, 316 SS, Seat Material: PEEK, 1 in. Unilok Tube Fitting x 1 in. Unilok Tube Fitting, Orifice: 0.472
Unit of Measure

Specifications

Body Material

N/A 316 SS

Category

N/A Multipurpose Ball Valve

Connection 1 - Type

N/A Unilok Tube Fitting

Connection 1 - Size

N/A 1 in

Connection 2 - Type

N/A Unilok Tube Fitting

Connection 2 - Size

N/A 1 in

Brand Series

N/A FB Series

Shape

N/A 2-way

Cv

N/A 6.50

O-ring Material

N/A FKM

Seat Material

N/A PEEK

Production Category

N/A 2

End Connection Type

N/A Unilok Tube End

End Connections

N/A TF x TF

Description Text

N/A Multipurpose Ball Valve

Dimensions

A

N/A 5.10 in

D

N/A 0.75 in

E

N/A 0.70 in

F

N/A 3.02 in

G

N/A 3/8 in

H

N/A 1 1/2 in

B

N/A 2.55 in

J

N/A 2.59 in

W

N/A 1.50 in