5/16 in. SAE Straight Thread O-ring
Unit of Measure

Specifications

Body Material

N/A FKM

Type

N/A SAE Straight Thread O-ring

Fitting Size

N/A 5/16 in

Component Type

N/A Straight Thread Boss O-ring

Production Category

N/A 1

O-ring Material

N/A FKM

End Connection Type

N/A O-ring SAE Straight Thread

Dimensions

W

N/A ORING-WIDTH 0.07 in

ID

N/A ORING-ID 0.41 in