SAE 37° Flared Swivel Nut Straight Thread Connector, 1 SAE 37° Flared Swivel x 1 5/16-12 Male SAE, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Female SAE 37° Swivel

Connection 1 - Size

N/A 1 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 1 in

Brand Series

N/A SAE 37° Flared

Shape

N/A Straight

Tube OD

N/A 1 in

End Connections

N/A SAE 37° Flared Swivel x Male SAE

Production Category

N/A 3

End Connection Type

N/A Female SAE 37° Flare Swivel by Male SAE Straight Thread

Dimensions

D

N/A 0.84 in

L

N/A 2.25 in

L1

N/A 0.59 in

LL

N/A 1.07 in

T1

N/A 1 5/16-12

T2

N/A 1 5/16-12

W Hex

N/A 1 1/2 in

W1 Hex

N/A 1 1/2 in