SAE 37° Flared Swivel Nut Male Connector, 3/4 SAE 37° Flared Swivel x 3/4-14 MNPT, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Female SAE 37° Swivel

Connection 1 - Size

N/A 3/4 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 3/4-14

Brand Series

N/A SAE 37° Flared

Shape

N/A Straight

Tube OD

N/A 3/4 in

End Connections

N/A SAE 37° Flared Swivel x MNPT

Production Category

N/A 4

End Connection Type

N/A Female SAE 37° Flare Swivel by Male National Pipe Thread

Dimensions

D

N/A 0.61 in

D1

N/A 0.61 in

L

N/A 2.24 in

LL

N/A 1.20 in

PT

N/A 3/4-14

T1

N/A 1 1/16-12

W Hex

N/A 1 1/8 in

W1 Hex

N/A 1 1/4 in