SAE 37° Flared Swivel Nut Female Port Connector, 1/4 Female SAE 37° Flared Swivel x 7/16-20 Female SAE, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Female SAE 37° Swivel

Connection 1 - Size

N/A 1/4 in

Connection 2 - Type

N/A Female SAE Straight Thread

Connection 2 - Size

N/A 1/4 in

Brand Series

N/A SAE 37° Flared

Shape

N/A Straight

Tube OD

N/A 1/4 in

End Connections

N/A SAE 37° Flared Swivel x Female SAE

Production Category

N/A 4

End Connection Type

N/A Female SAE 37° Flare Swivel by Female SAE Straight Thread

Dimensions

D

N/A 0.17 in

L

N/A 1.30 in

LL

N/A 0.96 in

T1

N/A 7/16-20

T2

N/A 7/16-20

W Hex

N/A 11/16 in

W1 Hex

N/A 9/16 in