SAE 37° Flared Straight Thread Connector, 5/8 Male SAE 37° Flared x 1 1/16-12 Male SAE, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 5/8 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 3/4 in

Brand Series

N/A SAE 37° Flared

Shape

N/A Straight

Tube OD

N/A 5/8 in

End Connections

N/A Male SAE 37° Flared x Male SAE

Production Category

N/A 4

End Connection Type

N/A Male SAE 37° Flare by Male SAE Straight Thread

Dimensions

D

N/A 0.48 in

D1

N/A 0.61 in

L

N/A 1.86 in

L1

N/A 0.76 in

L2

N/A 0.59 in

LL

N/A 1.27 in

T Thread

N/A 7/8-14

T1

N/A 1 1/16-12

W Hex

N/A 1 1/4 in