SAE 37° Flared Long Straight Thread Connector, 3/8 Male SAE 37° Flared x 9/16-18 Male SAE, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 3/8 in

Brand Series

N/A SAE 37° Flared

Shape

N/A Straight

Tube OD

N/A 3/8 in

End Connections

N/A Male SAE 37° Flared x Male SAE

Production Category

N/A 4

End Connection Type

N/A Male SAE 37° Flare by Male SAE Straight Thread

Dimensions

D

N/A 0.30 in

L

N/A 2.31 in

L1

N/A 1.56 in

L2

N/A 0.39 in

LL

N/A 2.08 in

T Thread

N/A 9/16-18

T1

N/A 9/16-18

W Hex

N/A 11/16 in