SAE 37° Flared Male Connector Assembly, 1/4 Male SAE 37° Flared x 1/8-27 MNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 1/4 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/8-27

Brand Series

N/A SAE 37° Flared

Shape

N/A Straight

Tube OD

N/A 1/4 in

End Connections

N/A Male SAE 37° Flared x MNPT

Production Category

N/A 1

End Connection Type

N/A Male SAE 37° Flare by Male National Pipe Thread

Dimensions

D

N/A 0.17 in

T

N/A 7/16-20

D1

N/A 0.17 in

L

N/A 1.22 in

L1

N/A 0.55 in

L2

N/A 0.38 in

LL

N/A 0.98 in

PT

N/A 1/8-27

W Hex

N/A 1/2 in