SAE 37° Flared Male Bulkhead Connector, 3/16 Male SAE 37° Flared x 1/8-27 MNPT, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 3/16 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/8-27

Brand Series

N/A SAE 37° Flared

Shape

N/A Straight

Tube OD

N/A 3/16 in

End Connections

N/A Male SAE 37° Flared x MNPT

Production Category

N/A 4

Specialty

N/A Bulkhead

End Connection Type

N/A Male SAE 37° Flare by Male National Pipe Thread

Dimensions

D

N/A 0.13 in

T

N/A 3/8-24

D1

N/A 0.13 in

L

N/A 1.81 in

L1

N/A 1.11 in

L2

N/A 0.38 in

PT

N/A 1/8-27

W Hex

N/A 5/8 in

Z

N/A 0.38 in