SAE 37° Flared Male Bulkhead Connector, 1 1/2 Male SAE 37° Flared x 1 1/2-11 1/2 MNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 1 1/2 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1 1/2-11 1/2

Brand Series

N/A SAE 37° Flared

Shape

N/A Straight

Tube OD

N/A 1 1/2 in

End Connections

N/A Male SAE 37° Flared x MNPT

Production Category

N/A 4

Specialty

N/A Bulkhead

End Connection Type

N/A Male SAE 37° Flare by Male National Pipe Thread

Dimensions

D

N/A 1.31 in

T

N/A 1 7/8-12

D1

N/A 1.31 in

L

N/A 3.45 in

L1

N/A 1.81 in

L2

N/A 1.00 in

PT

N/A 1 1/2-11 1/2

W Hex

N/A 2 1/8 in

Z

N/A 1.87 in