SAE 37° Flared Fittings Female Connector, 3/8 in Male SAE 37° Flared x 1/4-18 FNPT Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 1/4-18

Brand Series

N/A SAE 37° Flared

Shape

N/A Straight

Tube OD

N/A 3/8 in

End Connections

N/A Male SAE 37° Flared x FNPT

Production Category

N/A 1

End Connection Type

N/A Male SAE 37° Flare by Female National Pipe Thread

Dimensions

D

N/A 0.30 in

T

N/A 9/16-18

L

N/A 1.40 in

L1

N/A 0.56 in

L2

N/A 0.84 in

PT

N/A 1/4-18

W Hex

N/A 3/4 in