SAE 37° Flared Fittings Female Connector, 1-1/2 in Male SAE 37° Flared x 1 1/2-11 1/2 FNPT Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 1 1/2 in

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 1 1/2-11 1/2

Brand Series

N/A SAE 37° Flared

Shape

N/A Straight

Tube OD

N/A 1-1/2 in

End Connections

N/A Male SAE 37° Flared x FNPT

Production Category

N/A 4

End Connection Type

N/A Male SAE 37° Flare by Female National Pipe Thread

Dimensions

D

N/A 1.31 in

T

N/A 1 7/8-12

L

N/A 2.62 in

L1

N/A 1.08 in

L2

N/A 1.54 in

PT

N/A 1 1/2-11 1/2

W Hex

N/A 2 3/8 in