SAE 37° Flared Fittings Female Connector, 1 in Male SAE 37° Flared x 1-11 1/2 FNPT 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 1 in

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 1-11 1/2

Brand Series

N/A SAE 37° Flared

Shape

N/A Straight

Tube OD

N/A 1 in

End Connections

N/A Male SAE 37° Flared x FNPT

Production Category

N/A 1

End Connection Type

N/A Male SAE 37° Flare by Female National Pipe Thread

Dimensions

D

N/A 0.84 in

T

N/A 1 5/16-12

L

N/A 2.35 in

L1

N/A 0.91 in

L2

N/A 1.46 in

PT

N/A 1-11 1/2

W Hex

N/A 1 5/8 in