SAE 37° Flared Fittings Female Connector Assembly, 1/8 in Male SAE 37° Flared x 1/8-27 FNPT 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 1/8 in

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 1/8-27

Brand Series

N/A SAE 37° Flared

Shape

N/A Straight

Tube OD

N/A 1/8 in

End Connections

N/A Male SAE 37° Flared x FNPT

Production Category

N/A 1

End Connection Type

N/A Male SAE 37° Flare by Female National Pipe Thread

Dimensions

D

N/A 0.06 in

T

N/A 5/16-24

L

N/A 1.12 in

L1

N/A 0.45 in

L2

N/A 0.67 in

PT

N/A 1/8-27

W Hex

N/A 9/16 in