SAE 37° Flared Fittings Female Connector Assembly, 3/4 in Male SAE 37° Flared x 1/2-14 FNPT Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 3/4 in

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 1/2-14

Brand Series

N/A SAE 37° Flared

Shape

N/A Straight

Tube OD

N/A 3/4 in

End Connections

N/A Male SAE 37° Flared x FNPT

Production Category

N/A 4

End Connection Type

N/A Male SAE 37° Flare by Female National Pipe Thread

Dimensions

D

N/A 0.61 in

T

N/A 1 1/16-12

L

N/A 1.91 in

L1

N/A 0.86 in

L2

N/A 1.20 in

PT

N/A 1/2-14

W Hex

N/A 1 1/8 in