SAE 37° Flared Bulkhead Female Connector Assembly, 3/8 Male SAE 37° Flared x 1/4-18 FNPT, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 1/4-18

Brand Series

N/A SAE 37° Flared

Shape

N/A Straight

Tube OD

N/A 3/8 in

End Connections

N/A Male SAE 37° Flared x FNPT

Production Category

N/A 4

Specialty

N/A Bulkhead

End Connection Type

N/A Male SAE 37° Flare by Female National Pipe Thread

Dimensions

D

N/A 0.30 in

L

N/A 2.12 in

L1

N/A 1.28 in

L2

N/A 0.81 in

PT

N/A 1/4-18

T Thread

N/A 9/16-18

W Hex

N/A 13/16 in

W1 Hex

N/A 13/16 in

Z

N/A 0.56 in