SAE 37° Flared BSPT Male Connector, 1 1/2 Male SAE 37° Flared x 1 1/2-11 Male BSPT, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 1 1/2 in

Connection 2 - Type

N/A Male BSPT

Connection 2 - Size

N/A 1 1/2-11

Brand Series

N/A SAE 37° Flared

Shape

N/A Straight

Tube OD

N/A 1 1/2 in38 mm

End Connections

N/A Male SAE 37° Flared x Male BSPT

Production Category

N/A 4

End Connection Type

N/A Male SAE 37° Flare by Male British Standard Pipe Tapered

Dimensions

D

N/A 1.31 in

T

N/A 1 7/8-12

D1

N/A 1.31 in

L

N/A 2.68 in

L1

N/A 1.08 in

L2

N/A 1.01 in

PT

N/A 1 1/2-11

W Hex

N/A 2 in