SAE 37° Flared BSPT Male Connector, 32 Male SAE 37° Flared x 1 1/4-11 Male BSPT, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 1 1/4 in

Connection 2 - Type

N/A Male BSPT

Connection 2 - Size

N/A 1 1/4-11

Brand Series

N/A SAE 37° Flared

Shape

N/A Straight

Tube OD

N/A 1 1/4 in32 mm

End Connections

N/A Male SAE 37° Flared x Male BSPT

Production Category

N/A 4

End Connection Type

N/A Male SAE 37° Flare by Male British Standard Pipe Tapered

Dimensions

D

N/A 1.08 in

T

N/A 1 5/8-12

D1

N/A 1.25 in

L

N/A 2.45 in

L1

N/A 0.96 in

L2

N/A 0.98 in

PT

N/A 1 1/4-11

W Hex

N/A 1 11/16 in