SAE 37° Flared BSPP Connector, 1/2 Male SAE 37° Flared x 3/8-19 Male BSPP, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Male BSPP

Connection 2 - Size

N/A 3/8-19

Brand Series

N/A SAE 37° Flared

Shape

N/A Straight

Tube OD

N/A 1/2 in12 mm

End Connections

N/A Male SAE 37° Flared x Male BSPP

Production Category

N/A 4

End Connection Type

N/A Male SAE 37° Flare by Male British Standard Pipe Parallel

Dimensions

D

N/A 0.39 in

D1

N/A 0.31 in

L

N/A 1.42 in

L1

N/A 0.66 in

L2

N/A 0.44 in

T Thread

N/A 3/4-16

T1

N/A 3/8-19

W Hex

N/A 7/8 in