SAE 37° Flared BSPP Connector, 5/8 Male SAE 37° Flared x 1/2-14 Male BSPP, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 5/8 in

Connection 2 - Type

N/A Male BSPP

Connection 2 - Size

N/A 1/2-14

Brand Series

N/A SAE 37° Flared

Shape

N/A Straight

Tube OD

N/A 5/8 in14 mm

End Connections

N/A Male SAE 37° Flared x Male BSPP

Production Category

N/A 4

End Connection Type

N/A Male SAE 37° Flare by Male British Standard Pipe Parallel

Dimensions

D

N/A 0.48 in

D1

N/A 0.48 in

L

N/A 1.73 in

L1

N/A 0.76 in

L2

N/A 0.56 in

T Thread

N/A 7/8-14

T1

N/A 1/2-14

W Hex

N/A 1 1/8 in