SAE 37° Flared Straight Thread Connector, 1 1/2 Male SAE 37° Flared x 1 5/8-12 Male SAE, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 1 1/2 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 1 1/4 in

Brand Series

N/A SAE 37° Flared

Shape

N/A Straight

Tube OD

N/A 1 1/2 in

End Connections

N/A Male SAE 37° Flared x Male SAE

Production Category

N/A 1

End Connection Type

N/A Male SAE 37° Flare by Male SAE Straight Thread

Dimensions

D

N/A 1.31 in

D1

N/A 1.08 in

L

N/A 2.37 in

L1

N/A 1.07 in

L2

N/A 0.59 in

LL

N/A 1.78 in

T Thread

N/A 1 7/8-12

T1

N/A 1 5/8-12

W Hex

N/A 2 in