SAE Flareless Straight Thread Connector, 1/2 SAE Flareless x 3/4-16 Male SAE, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 1/2 in

Brand Series

N/A SAE Flareless

Shape

N/A Straight

T Thread

N/A 3/4-16

Tube OD

N/A 1/2 in1/2

End Connections

N/A SAE Flareless x Male SAE

Production Category

N/A 3

End Connection Type

N/A SAE Flareless Tube End by Male SAE Straight Thread

Dimensions

T

N/A 3/4-16

D1

N/A 0.42 in

I

N/A 0.31 in

L

N/A 1.88 in

L1

N/A 1.06 in

L2

N/A 1.38 in

L3

N/A 0.56 in

L4

N/A 0.44 in

LL

N/A 0.94 in

T1

N/A 3/4-16

W Hex

N/A 7/8 in