SAE Flareless Straight Thread Connector, 3/8 SAE Flareless x 9/16-18 Male SAE, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 3/8 in

Brand Series

N/A SAE Flareless

Shape

N/A Straight

T Thread

N/A 9/16-18

Tube OD

N/A 3/8 in3/8

End Connections

N/A SAE Flareless x Male SAE

Production Category

N/A 1

End Connection Type

N/A SAE Flareless Tube End by Male SAE Straight Thread

Dimensions

T

N/A 9/16-18

D1

N/A 0.28 in

I

N/A 0.25 in

L

N/A 1.68 in

L1

N/A 0.94 in

L2

N/A 1.21 in

L3

N/A 0.47 in

L4

N/A 0.36 in

LL

N/A 0.85 in

T1

N/A 9/16-18

W Hex

N/A 11/16 in