SAE Flareless Straight Thread Connector, 3/16 SAE Flareless x 3/8-24 Male SAE, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 3/16 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 3/16 in

Brand Series

N/A SAE Flareless

Shape

N/A Straight

T Thread

N/A 3/8-24

Tube OD

N/A 3/16 in3/16

End Connections

N/A SAE Flareless x Male SAE

Production Category

N/A 4

End Connection Type

N/A SAE Flareless Tube End by Male SAE Straight Thread

Dimensions

T

N/A 3/8-24

D1

N/A 0.13 in

I

N/A 0.23 in

L

N/A 1.38 in

L1

N/A 0.76 in

L2

N/A 1.04 in

L3

N/A 0.42 in

L4

N/A 0.30 in

LL

N/A 0.74 in

T1

N/A 3/8-24

W Hex

N/A 1/2 in