SAE Flareless Straight Thread Connector, 1/8 SAE Flareless x 5/16-24 Male SAE, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 1/8 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 1/8 in

Brand Series

N/A SAE Flareless

Shape

N/A Straight

T Thread

N/A 5/16-24

Tube OD

N/A 1/8 in1/8

End Connections

N/A SAE Flareless x Male SAE

Production Category

N/A 3

End Connection Type

N/A SAE Flareless Tube End by Male SAE Straight Thread

Dimensions

T

N/A 5/16-24

D1

N/A 0.09 in

I

N/A 0.19 in

L

N/A 1.30 in

L1

N/A 0.69 in

L2

N/A 0.99 in

L3

N/A 0.38 in

L4

N/A 0.30 in

LL

N/A 0.69 in

T1

N/A 5/16-24

W Hex

N/A 7/16 in