SAE Flareless Straight Thread Connector, 1 1/4 SAE Flareless x 1 5/8-12 Male SAE, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 1 1/4 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 1 1/4 in

Brand Series

N/A SAE Flareless

Shape

N/A Straight

T Thread

N/A 1 5/8-12

Tube OD

N/A 1 1/4 in1 1/4

End Connections

N/A SAE Flareless x Male SAE

Production Category

N/A 1

End Connection Type

N/A SAE Flareless Tube End by Male SAE Straight Thread

Dimensions

T

N/A 1 5/8-12

D1

N/A 1.09 in

I

N/A 0.42 in

L

N/A 2.62 in

L1

N/A 1.41 in

L2

N/A 1.90 in

L3

N/A 0.69 in

L4

N/A 0.59 in

LL

N/A 1.31 in

T1

N/A 1 5/8-12

W Hex

N/A 1 7/8 in