SAE Flareless Straight Thread Connector, 1 SAE Flareless x 1 5/16-12 Male SAE, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 1 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 1 in

Brand Series

N/A SAE Flareless

Shape

N/A Straight

T Thread

N/A 1 5/16-12

Tube OD

N/A 1 in1

End Connections

N/A SAE Flareless x Male SAE

Production Category

N/A 4

End Connection Type

N/A SAE Flareless Tube End by Male SAE Straight Thread

Dimensions

T

N/A 1 5/16-12

D1

N/A 0.88 in

I

N/A 0.42 in

L

N/A 2.48 in

L1

N/A 1.35 in

L2

N/A 1.82 in

L3

N/A 0.69 in

L4

N/A 0.59 in

LL

N/A 1.23 in

T1

N/A 1 5/16-12

W Hex

N/A 1 1/2 in