SAE Flareless Straight Thread Connector, 5/8 SAE Flareless x 1 1/16-12 Male SAE, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 3/4 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 5/8 in

Brand Series

N/A SAE Flareless

Shape

N/A Straight

T Thread

N/A 1 1/16-12

Tube OD

N/A 3/4 in3/4

End Connections

N/A SAE Flareless x Male SAE

Production Category

N/A 4

End Connection Type

N/A SAE Flareless Tube End by Male SAE Straight Thread

Dimensions

T

N/A 1 1/16-12

D1

N/A 0.50 in

I

N/A 0.35 in

L

N/A 2.25 in

L1

N/A 1.25 in

L2

N/A 1.69 in

L3

N/A 0.69 in

L4

N/A 0.50 in

LL

N/A 1.16 in

T1

N/A 7/8-14

W Hex

N/A 1 1/8 in