SAE Flareless Male Connector, 1/2 SAE Flareless x 3/8-18 MNPT, 316 SS
Unit of Measure

Specifications

Parker P/N

N/A 8 FBU-SS

Body Material

N/A 316 SS

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 3/8-18

Brand Series

N/A SAE Flareless

Shape

N/A Straight

Tube OD

N/A 1/2 in

End Connections

N/A SAE Flareless x MNPT

Production Category

N/A 1

End Connection Type

N/A SAE Flareless Tube End by Male National Pipe Thread

Dimensions

D Through Hole

N/A 0.42 in

D1 Through Hole

N/A 0.41 in

T

N/A 3/4-16

I

N/A 0.31 in

L

N/A 1.94 in

L1

N/A 1.44 in

L2

N/A 1.06 in

L3

N/A 0.56 in

L4

N/A 0.56 in

LL

N/A 1.09 in

PT

N/A 3/8-18

W Hex

N/A 13/16 in