SAE Flareless Male Connector, 5/16 SAE Flareless x 1/8-27 MNPT, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 5/16 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/8-27

Brand Series

N/A SAE Flareless

Shape

N/A Straight

Tube OD

N/A 5/16 in

End Connections

N/A SAE Flareless x MNPT

Production Category

N/A 4

End Connection Type

N/A SAE Flareless Tube End by Male National Pipe Thread

Dimensions

D Through Hole

N/A 0.23 in

D1 Through Hole

N/A 0.19 in

T

N/A 1/2-20

I

N/A 0.23 in

L

N/A 1.54 in

L1

N/A 1.12 in

L2

N/A 0.87 in

L3

N/A 0.45 in

L4

N/A 0.38 in

LL

N/A 0.88 in

PT

N/A 1/8-27

W Hex

N/A 9/16 in