SAE Flareless Male Connector, 1 1/4 SAE Flareless x 1 1/4-11 1/2 MNPT, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 1 1/4 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1 1/4-11 1/2

Brand Series

N/A SAE Flareless

Shape

N/A Straight

Tube OD

N/A 1 1/4 in

End Connections

N/A SAE Flareless x MNPT

Production Category

N/A 4

End Connection Type

N/A SAE Flareless Tube End by Male National Pipe Thread

Dimensions

D Through Hole

N/A 1.09 in

D1 Through Hole

N/A 1.09 in

T

N/A 1 5/8-12

I

N/A 0.42 in

L

N/A 2.90 in

L1

N/A 2.18 in

L2

N/A 1.41 in

L3

N/A 0.69 in

L4

N/A 0.97 in

LL

N/A 1.59 in

PT

N/A 1 1/4-11 1/2

W Hex

N/A 1 11/16 in