SAE Flareless Male Connector, 7/8 SAE Flareless x 3/4-14 MNPT, 316 SS
Unit of Measure

Specifications

Parker P/N

N/A 14 FBU-SS

Body Material

N/A 316 SS

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 7/8 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 3/4-14

Brand Series

N/A SAE Flareless

Shape

N/A Straight

Tube OD

N/A 7/8 in

End Connections

N/A SAE Flareless x MNPT

Production Category

N/A 4

End Connection Type

N/A SAE Flareless Tube End by Male National Pipe Thread

Dimensions

D Through Hole

N/A 0.72 in

D1 Through Hole

N/A 0.72 in

T

N/A 1 3/16-12

I

N/A 0.35 in

L

N/A 2.41 in

L1

N/A 1.88 in

L2

N/A 1.22 in

L3

N/A 0.69 in

L4

N/A 0.75 in

LL

N/A 1.41 in

PT

N/A 3/4-14

W Hex

N/A 1 1/4 in