SAE Flareless Male Connector, 5/8 SAE Flareless x 3/4-14 MNPT, 316 SS
Unit of Measure

Specifications

Parker P/N

N/A 10-12 FBU-SS

Body Material

N/A Alloy 400

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 5/8 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 3/4-14

Brand Series

N/A SAE Flareless

Shape

N/A Straight

Tube OD

N/A 5/8 in

End Connections

N/A SAE Flareless x MNPT

Production Category

N/A 4

End Connection Type

N/A SAE Flareless Tube End by Male National Pipe Thread

Dimensions

D Through Hole

N/A 0.50 in

D1 Through Hole

N/A 0.50 in

T

N/A 7/8-14

I

N/A 0.35 in

L

N/A 2.35 in

L1

N/A 1.82 in

L2

N/A 1.16 in

L3

N/A 0.63 in

L4

N/A 0.75 in

LL

N/A 1.34 in

PT

N/A 3/4-14

W Hex

N/A 1 1/8 in