SAE Flareless Male Bulkhead Connector, 2 SAE Flareless x 2-11 1/2 MNPT, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 2 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 2-11 1/2

Brand Series

N/A SAE Flareless

Shape

N/A Straight

Tube OD

N/A 2 in

End Connections

N/A SAE Flareless x MNPT

Production Category

N/A 4

Specialty

N/A Bulkhead

End Connection Type

N/A SAE Flareless Tube End by Male National Pipe Thread

Dimensions

D

N/A 1.81 in

T

N/A 2 1/2-12

D1

N/A 1.81 in

I

N/A 0.49 in

L

N/A 4.35 in

L1

N/A 3.57 in

L2

N/A 2.61 in

L3

N/A 1.77 in

L4

N/A 1.03 in

PT

N/A 2-11 1/2

W Hex

N/A 2 3/4 in

Z

N/A 2.50 in