SAE Flareless Male Bulkhead Connector, 1/8 SAE Flareless x 2-11 1/2 MNPT, Alloy 400
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 1/8 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/8-27

Brand Series

N/A SAE Flareless

Shape

N/A Straight

Tube OD

N/A 1/8 in

End Connections

N/A SAE Flareless x MNPT

Production Category

N/A 4

Specialty

N/A Bulkhead

End Connection Type

N/A SAE Flareless Tube End by Male National Pipe Thread

Dimensions

D

N/A 0.09 in

T

N/A 5/16-24

D1

N/A 0.19 in

I

N/A 0.19 in

L

N/A 1.96 in

L1

N/A 1.72 in

L2

N/A 1.33 in

L3

N/A 1.02 in

L4

N/A 0.38 in

PT

N/A 1/8-27

W Hex

N/A 9/16 in

Z

N/A 0.31 in