SAE Flareless Male Bulkhead Connector, 1 1/2 SAE Flareless x 1 1/2-11 1/2 MNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 1 1/2 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1 1/2-11 1/2

Brand Series

N/A SAE Flareless

Shape

N/A Straight

Tube OD

N/A 1 1/2 in

End Connections

N/A SAE Flareless x MNPT

Production Category

N/A 4

Specialty

N/A Bulkhead

End Connection Type

N/A SAE Flareless Tube End by Male National Pipe Thread

Dimensions

D

N/A 1.34 in

T

N/A 1 7/8-12

D1

N/A 1.34 in

I

N/A 0.49 in

L

N/A 3.84 in

L1

N/A 3.18 in

L2

N/A 2.38 in

L3

N/A 1.56 in

L4

N/A 1.00 in

PT

N/A 1 1/2-11 1/2

W Hex

N/A 2 1/8 in

Z

N/A 1.88 in