SAE Flareless Female Connector, 1/4 SAE Flareless x 1/8-27 FNPT, 316 SS
Unit of Measure

Specifications

Parker P/N

N/A 4 GBU-SS

Body Material

N/A 316 SS

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 1/4 in

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 1/8-27

Brand Series

N/A SAE Flareless

Shape

N/A Straight

Tube OD

N/A 1/4 in

End Connections

N/A SAE Flareless x FNPT

Production Category

N/A 1

End Connection Type

N/A SAE Flareless Tube End by Female National Pipe Thread

Dimensions

D

N/A 0.20 in

T

N/A 7/16-20

I

N/A 0.23 in

L

N/A 1.51 in

L1

N/A 0.87 in

L2

N/A 1.06 in

L3

N/A 0.64 in

L4

N/A 0.42 in

PT

N/A 1/8-27

W Hex

N/A 9/16 in