SAE Flareless Female Bulkhead Connector, 1/2 SAE Flareless x 3/8-18 FNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 3/8-18

Brand Series

N/A SAE Flareless

Shape

N/A Elbow

Tube OD

N/A 1/2 in

End Connections

N/A SAE Flareless x FNPT

Production Category

N/A 4

Specialty

N/A Bulkhead

End Connection Type

N/A SAE Flareless Tube End by Female National Pipe Thread

Dimensions

D

N/A 0.42 in

T

N/A 3/4-16

I

N/A 0.31 in

L

N/A 2.71 in

L1

N/A 2.22 in

L2

N/A 1.81 in

L3

N/A 1.31 in

L4

N/A 0.87 in

PT

N/A 3/8-18

W Hex

N/A 1 in

W1 Hex

N/A 1 in

Z

N/A 0.75 in