SAE Flareless Female Bulkhead Connector, 3/4 SAE Flareless x 3/4-14 FNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 3/4 in

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 3/4-14

Brand Series

N/A SAE Flareless

Shape

N/A Straight

Tube OD

N/A 3/4 in

End Connections

N/A SAE Flareless x FNPT

Production Category

N/A 4

Specialty

N/A Bulkhead

End Connection Type

N/A SAE Flareless Tube End by Female National Pipe Thread

Dimensions

D

N/A 0.66 in

T

N/A 1 1/16-12

I

N/A 0.35 in

L

N/A 3.17 in

L1

N/A 2.78 in

L2

N/A 2.12 in

L3

N/A 1.56 in

L4

N/A 1.02 in

PT

N/A 3/4-14

W Hex

N/A 1 3/8 in

W1 Hex

N/A 1 3/8 in

Z

N/A 1.06 in