Soft-Sea SAE Straight Thread Swivel Connector, 9/16-18 Female SAE x 3/8 in Male SAE, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A SAE Female O-ring Face Seal Swivel

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 3/8 in

Brand Series

N/A Soft-Seal SAE

Shape

N/A Straight

Tube OD

N/A 3/8 in

End Connections

N/A Female Face-Seal x Male SAE

Production Category

N/A 3

End Connection Type

N/A SAE Female O-ring Face Swivel by Male SAE Straight Thread

Dimensions

D

N/A 0.26 in

T

N/A 11/16-16

L1

N/A 1.62 in

W1

N/A 13/16 in

W

N/A 3/4 in