Soft-Sea SAE Straight Thread Swivel Connector, 1-5/16-12 Female SAE x 1 in Male SAE, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A SAE Female O-ring Face Seal Swivel

Connection 1 - Size

N/A 1 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 1 in

Brand Series

N/A Soft-Seal SAE

Shape

N/A Straight

Tube OD

N/A 1 in

End Connections

N/A Female Face-Seal x Male SAE

Production Category

N/A 4

End Connection Type

N/A SAE Female O-ring Face Swivel by Male SAE Straight Thread

Dimensions

D

N/A 0.79 in

T

N/A 1 7/16-12

L1

N/A 2.66 in

W1

N/A 1-5/8 in

W

N/A 1-1/2 in