Soft-Sea SAE Straight Thread Connector, 1 1/2 in Male Face-Seal x 1 5/8-12 Male SAE, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A SAE Male O-ring Face Seal

Connection 1 - Size

N/A 1 1/2 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 1 1/4 in

Brand Series

N/A Soft-Seal SAE

Shape

N/A Straight

Tube OD

N/A 1 1/2 in

End Connections

N/A Male Face-Seal x Male SAE

Production Category

N/A 3

End Connection Type

N/A SAE Male O-ring Face Seal by Male SAE Straight Thread

Dimensions

D

N/A 1.260 in

T

N/A 2-12

D1

N/A 1.024 in

L

N/A 2.35 in

LL

N/A 1.62 in

T1

N/A 1 5/8-12

W Hex

N/A 2 1/8 in