SAE ORFS 1/2 Male Face Seal x 1/2 Male SAE, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A SAE Male O-ring Face Seal

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 1/2 in

Brand Series

N/A Soft-Seal SAE

Shape

N/A Straight

Tube OD

N/A 1/2 in

End Connections

N/A Male Face-Seal x Female MS/SAE straight thread

Production Category

N/A 4

End Connection Type

N/A SAE Male O-ring Face Seal by Male SAE Straight Thread

Dimensions

D

N/A 0.38 in

L

N/A 2.57 in

L1

N/A 2.03 in

L2

N/A 1.44 in

T

N/A 13/16-16

T1

N/A 3/4-16

S

N/A 0.06 in

W Hex

N/A 1-1/8 in