SAE ORFS 3/8 Male Face Seal x 3/8 Male SAE, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A SAE Male O-ring Face Seal

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 3/8 in

Brand Series

N/A Soft-Seal SAE

Shape

N/A Straight

Tube OD

N/A 3/8 in

End Connections

N/A Male Face-Seal x Female MS/SAE straight thread

Production Category

N/A 4

End Connection Type

N/A SAE Male O-ring Face Seal by Male SAE Straight Thread

Dimensions

D

N/A 0.26 in

L

N/A 2.28 in

L1

N/A 1.81 in

L2

N/A 1.34 in

T

N/A 11/16-16

T1

N/A 9/16-18

S

N/A 0.06 in

W Hex

N/A 1 in