0
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Nav-Sea Male O-ring Face Seal

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Female SAE Straight Thread

Connection 2 - Size

N/A 3/8 in

Brand Series

N/A Soft-Seal Nav-Sea

Shape

N/A Straight

Tube OD

N/A 1/2 in

End Connections

N/A Male Face-Seal x Male SAE

Production Category

N/A 4

End Connection Type

N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread

Dimensions

D

N/A 0.43 in

T

N/A 9/16-18

L

N/A 1.45 in

L1

N/A 0.47 in

T1

N/A 13/16-16

W Hex

N/A 1 1/16 in