0
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Nav-Sea Male O-ring Face Seal

Connection 1 - Size

N/A 2 in

Connection 2 - Type

N/A Female SAE Straight Thread

Connection 2 - Size

N/A 2 in

Brand Series

N/A Soft-Seal Nav-Sea

Shape

N/A Straight

Tube OD

N/A 2 in

End Connections

N/A Male Face-Seal x Male SAE

Production Category

N/A 4

End Connection Type

N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread

Dimensions

D

N/A 1.62 in

T

N/A 2 1/2-12

L

N/A 2.00 in

L1

N/A 0.75 in

T1

N/A 2 7/8-12

W Hex

N/A 3 in