Soft-Seal Nav-Sea Female Pipe Connector, 2 Male Face-Seal x 2-11 1/2 FNPT, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Nav-Sea Male O-ring Face Seal

Connection 1 - Size

N/A 2 in

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 2-11 1/2

Brand Series

N/A Soft-Seal Nav-Sea

Shape

N/A Straight

Tube OD

N/A 2 in

End Connections

N/A Male Face-Seal x FNPT

Production Category

N/A 4

End Connection Type

N/A Nav-Sea Male O-ring Face by Female National Pipe Thread

Dimensions

D

N/A 1.620 in

T

N/A 2 7/8-12

L

N/A 2.38 in

PT

N/A 2-11 1/2

W Hex

N/A 3 in