SAE Flareless Tube Fittings, 1/4 in. Straight Thread Boss O-Ring, BUNA
Unit of Measure

Specifications

Body Material

N/A Buna

Component Type

N/A Straight Thread Boss O-ring

Connection 1 - Type

N/A SAE Straight Thread O-ring

Connection 1 - Size

N/A 1/4 in

Component Size

N/A 1/8 in

Brand Series

N/A Service Item

Shape

N/A Component

W

N/A ORING-WIDTH 0.07 in

SAE O-ring Size

N/A 3-904

Tube OD

N/A 1/4 in

Production Category

N/A 1

End Connection Type

N/A O-ring SAE Straight Thread

Dimensions

ID

N/A ORING-ID 0.35 in

W

N/A 0.07 in